IESNA:LM-63-2002
[TEST]P1055994
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3234
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1623.6 1611.7 1604.5 1592.6 1577 1555.5 1530.5 1501.8 1469.5 1433.7
1394.3 1351.2 1305.8 1259.2 1209.1 1157.7 1105.1 1051.4 995.2 937.9
876.9 818.4 758.7 698.9 638 577.1 514.9 449.2 387.1 328.6
265.2 209.1 155.3 105.1 59.7 21.5 0
1623.6 1630.8 1622.4 1604.5 1579.4 1549.6 1513.7 1474.3 1432.5 1385.9
1336.9 1284.3 1229.4 1173.2 1114.7 1053.8 992.8 930.7 868.6 805.2
741.9 677.4 614.1 550.8 488.6 427.7 368 310.6 253.3 200.7
161.3 126.6 94.4 65.7 40.6 19.1 0
1623.6 1616.5 1600.9 1571.1 1535.2 1495.8 1449.2 1397.8 1342.9 1283.1
1221 1154.1 1086 1016.7 947.4 876.9 808.8 741.9 677.4 611.7
549.6 489.8 431.3 377.5 322.6 282 247.3 216.2 185.2 156.5
129 103.9 80 57.3 37 17.9 0
1623.6 1618.9 1592.6 1555.5 1512.5 1463.5 1409.8 1347.7 1278.4 1206.7
1132.6 1057.3 982.1 906.8 832.7 761 689.4 622.5 560.3 501.8
444.4 388.3 347.7 315.4 282 249.7 219.8 193.5 167.3 142.2
118.3 96.8 74.1 53.8 34.6 15.5 0
1623.6 1621.3 1599.7 1562.7 1516.1 1465.9 1405 1338.1 1267.6 1191.1
1111.1 1029.9 953.4 876.9 802.9 730 664.3 599.8 538.8 481.5
422.9 377.5 342.9 310.6 277.2 247.3 218.6 192.4 167.3 142.2
119.5 96.8 75.3 53.8 34.6 16.7 0
